L-C Data Port EMI Filter Array with ESD Protection, 8-Channel (3 C-L-C, 5 C-R-C)

Overview

The CM1454-08 is configured in an 8 channel format and combines both resistor capacitor (R-C) and inductor-capacitor (L-C) filters in the chip. There are five C-R-C filters with component values of 30pF-100 -30pF which are used for the microphone and data ports. There are also three C-L-C filters with values of 80pF-3nH-80pF which are designed for the stereo speaker port.

  • Integrated ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1454

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1454-08CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

N

-

-

-

100

80

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.