LCD and Camera EMI Filter Array with ESD Protection

Favorite

Overview

CM1431 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six and eight filters (C-R-C) in small form factor TDFN 0.40 mm pitch packages. The CM1431 has component values of 15pF-100Ω-15pF per channel. The CM1431 has a cut-off frequency of 120 MHz and can be used in applications with data rates up to 48 Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD protection diodes safely dissipate ESD strikes of ±15 kV, well beyond the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • LCD and camera data lines in mobile handsets
  • I/O port protection and EMI filtering for mobile handsets, notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Wireless handsets
  • Handheld PCs/PDAs
  • Four, six and eight channels of EMI filtering with integrated ESD protection
  • Pi-style EMI filters in a capacitor-resistor-capacitor (C-R-C) network
  • ±15 kV ESD protection (IEC 61000-4-2, contact discharge)
  • ±30 kV ESD protection on each channel (HBM)
  • Greater than 35 dB attenuation (typical) at 1.0 GHz

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1431-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

-

-

-

100

30

1

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :