LCD Port CSP EMI Filter with ESD Protection

Favorite

Overview

The CM1420 and CM1422 are EMI filter arrays with ESD protection, which integrate six and eight Pi−filters (C−R−C), respectively. The CM1420 has component values of 15 pF – 100 Ω – 15 pF. These devices include ESD protection diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • LCD and camera interface lines
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • Six or eight channels of EMI filtering, 15 kV ESD protection on each channel
    (IEC 61000-4-2 Level 4, contact discharge)
  • Excellent broadband attenuation of radiated noise from datalines across all wireless carrier bands

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1420-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

6

-

100

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :