EMI Filter with ESD Protection, 2-Channel

Favorite

Overview

The CM1411 is a dual, low-pass filter array integrating two pi-style filters (C-R-C) that reduce EMI/RFI emissions while providing ESD protection. This part is custom-designed to interface with a speaker port on a cellular telephone or similar device. Each high quality filter provides more than 35dB attenuation in the 800 to 2700 MHz range. These pi-style filters support bidirectional filtering that control EMI both to and from a speaker element. They also support AC signals with a cutoff frequency of 31MHz,enabling audio signals to pass through without distortion. In addition, the CM1411 provides a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The CM1411 can safely dissipate ESD strikes of +8kV, the maximum requirement of the IEC 61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the device provides protection for contact discharges to greater than +15kV. The CM1411 is particularly well-suited for portable electronics (e.g., cellular telephones, PDAs, notebook computers) because of its small package format and low weight. The CM1411 incorporates OptiGuard® coating which results in improved reliability at assembly and is available in a space-saving, lowprofile Chip Scale Package with lead-free finishing.

  • EMI filtering and ESD protection for headset/speaker ports
  • Wireless handsets, Wireless handsets, MP3 players, Digital camcorders, Notebooks, & Desktop PCs
  • Pi-style EMI filters in a capacitor-resistor-capacitor(C-R-C) network
  • Greater than 40dB attenuation at 1GHz
  • Two channels of EMI filtering
  • Extremely low lead inductance for optimum filter
    and ESD performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1411-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

N

-

-

R-C

10

200

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :