6- and 8-Channel LCD and Camera EMI Filters with ESD Protection

Overview

The CM1409 is a family of pi-style EMI filter arrays with ESD protection, which integrates either six or eight filters (C-R-C) in a small form factor, TDFN 0.50 mm pitch package. The CM1409 has component values of 15pF-100 Ω-15pF per channel. The CM1409 has a cut-off frequency of 110 MHz and can be used in applications with data rates up to 44 Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components against electrostatic discharge (ESD). The ESD protected diodes safely dissipate ESD strikes of ±15 kV, which even exceeds the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • Camera and display interface EMI suppression with integrated ESD protection

  • Cellular Phones,Smart Phones, Notebooks, Netbooks Personal Navigation devices
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers

  • Six or eight channels of EMI suppression with integrated ESD protection
  • Excellent broadband attenuation of radiated noise from datalines across all wireless carrier bands
  • ±15kV ESD protection (IEC 61000-4-2, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1409

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1409-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

CM1409-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.