8-Channel LCD and Camera EMI Filter with ESD Protection

Favorite

Overview

The CM1408 is a pi-style EMI filter array with ESD protection, which integrates eight filters (C-R-C) in a small form factor, TDFN 0.50mm pitch package. The CM1408 has component values of 8.5pF-100 Ω -8.5pF per channel. The CM1408 has a high cut-off frequency and can be used in applications with data rates up to 44 Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components against electrostatic discharge (ESD). The ESD protected diodes safely dissipate ESD strikes of ±15 kV, which even exceeds the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • I/O port protection for mobile handsets, notebook computers, PDAs etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers.
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • 8 channels of EMI filtering with integrated ESD protection
  • Greater than -35 dB attenuation (typical) at 1 GHz
  • ±15 kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Pricing ($/Unit)

Loading...

CM1408-08DE

Obsolete

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

-

-

-

100

17

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :