4- and 8-Channel EMI Filter Arrays with ESD Protection

Favorite

Overview

The CM1406 is an EMI filter array with ESD protection, which integrates either four or eight pi filters (C-R-C). Each CM1406 filter has component values of 15pF-200 Ω-15pF. These parts include ESD protection diodes on every pin, providing a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±15 kV contact discharge, twice the specification requirement of the IEC 61000-4-2, Level 4 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • I/O port protection for mobile handsets, notebook computers, PDAs etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers.
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • Excellent broadband attenuation of radiated noise from datalines across all wireless carrier bands
  • ±15 kV ESD protection (IEC 61000-4-2, contact discharge)

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Pricing ($/Unit)

Loading...

CM1406-04DE

Obsolete

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

-

-

-

200

30

-

6.8

-

Price N/A

More Details

CM1406-08DE

Obsolete

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

-

-

-

200

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :