8-Channel LCD Filter Array with ESD Protection

Favorite

Overview

California Micro Device's CM1405 is an EMI filter array with ESD protection, which integrates eight Pi-filters (C-R-C). The CM1405 has component values of 25pF-100W-25pF. The parts include avalanche-type ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±30 kV, exceeding the maximum requirement of the IEC61000-4-2 international standard. Using the MILSTD- 883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • EMI filtering & ESD protection for high-speed I/O ports
  • LCD data lines in mobile handsets
  • Wireless Handsets, Cell Phones, Notebook Computers, PDAs / Handheld PCs
  • Eight channels of EMI filtering
  • ±30 kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)
  • Better than 35 dB of attenuation at 800-2700 MHz
  • Chip Scale Package features extremely low lead inductance for optimum filter and ESD performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1405-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

N

-

-

-

100

25

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :