EMI Filter with ESD Protection

Favorite

Overview

The CM1402 is an EMI filter array with ESD protection, which integrates three pi filters (C-R-C) and two additional channels of ESD protection. The CM1402 has component values of 20pF-47Ω-20pF, and 20pF-100Ω-20pF. The parts include avalanche-type ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports are designed and characterized to safely dissipate ESD strikes of ±10 kV, beyond the maximum requirement of the IEC 61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±25 kV.

  • SIM Card slot in mobile handsets
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Mobile Devices
  • Three channels of EMI filtering, each with ESD protection
  • Two additional channels of ESD-only protection
  • Greater than 30 dB of attenuation at 1 GHz
  • Chip Scale Package features extremely low lead inductance for optimum filter and ESD performance
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Pricing ($/Unit)

Loading...

CM1402-03CP

Lifetime

Pb

A

H

P

WLCSP-10

1

260

DSFTP

3500

N

SIM Card

4

R-C

100

20

1

6.8

3.3

$0.1993

More Details

Show More

1-25 of 25

Products per page

Jump to :