4-Channel ESD/EMI Filter Array plus 4-Channel ESD Array for USB

Favorite

Overview

The CM1401-03 is a multichannel array with four low-pass filter + ESD channels and four ESD-only channels. The CM1401-03 reduces EMI/RFI emissions on a data port and protects against ESD on a USB port. Each EMI/RFI channel integrates a high quality pi-style filter (C-R-C) that provides greater than 30 dB attenuation in the 800 to 2700 MHz range relative to the pass band attenuation. These pi-style filters are bidirectional, controlling EMI both to and from a data port connector.

  • Protects I/O ports against ESD damage and EMI radiation
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • Four channels of combined EMI/RFI filtering plus ESD protection
  • ±15 kV ESD protection (IEC 61000-4-2, contact discharge)

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Pricing ($/Unit)

CM1401-32CP

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

CM1401-03CP

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :