6-Channel EMI Filter Array with ESD Protection

Favorite

Overview

The CM1400-03 is a six channel low-pass filter array that reduces EMI/RFI emissions while at the same time providing ESD protection. It is used on data ports on mobile devices. To reduce EMI/RFI emissions, the CM1400-03 integrates a pi-style filter for each of the 6 channels. Each high quality filter provides greater than 30 dB attenuation in the 800-2700 MHz range relative to the pass band attenuation. These pi-style filters also support bidirectional filtering, controlling EMI both to and from a data port connector.

  • LCD and camera interfaces, board to board connector interfaces, keypad interfaces
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • Excellent broadband attenuation of radiated noise from datalines across all wireless carrier bands
  • ±15 kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Pricing ($/Unit)

Loading...

CM1400-32CP

Obsolete

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

CM1400-03CP

Obsolete

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

-

-

100

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :