EMI Filter with ESD Protection

Active

Overview

This device is a 4 line EMI filter array for wireless applications. Greater than -20 dB attenuatuion is obtained at frequencies from 800 MHz to 3.0 GHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines

  • Wireless Phones, Handheld Products, Notebook Computers, and LCD Displays

  • EMI Filtering and ESD Protection
  • Integration of 20 Discrete Components
  • Compliance with IEC61000-4-2 (level 4), > 8 kV (Contact)
  • DFN Package, 2x2 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B
  • This is a Pb-Free Device
  • Reduces Parasitic Inductances, Which Offer a More Ideal Low Pass Filter Response

Tools and Resources

Product services, tools and other useful resources related to NUF4211

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4211MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Display Port

General I/O

4

R-C

100

8.5

0.1

7

5

$0.2732

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.