L-C LCD and Camera EMI Filter Arrays with ESD Protection, 6- and 8-Channel

Obsolete

Overview

The CM1460 is a family of pi-style EMI filter arrays with ESD protection, which integrates six and eight filters (C-L-C) in small form factor TDFN 0.50mm pitch packages. Each EMI filter channel of the CM1460 is implemented as a 3-pole L-C filter where the component values are 15pF-17nH-15pF. The CM1460's roll-off frequency at -6dB attenuation is 350MHz and can be used in applications where the data rates are as high as 140Mbps while providing greater than 30dB over the 800MHz to 2.7GHz frequency range.

  • Camera and display interfaces, keypad interfaces

  • Cellular phones, smart phones, notebook and netbook computers, personal navigation devices

  • Excellent attenuation of noise in the wireless carrier bands
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1460

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1460-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

N

-

-

-

2.3

30

-

6.8

-

Price N/A

More Details

CM1460-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

-

-

-

2.3

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.