+5 Volt Electronic eFuse

Overview

The NIV6150 is a cost effective, resettable fuse which can greatly enhance the reliability of a USB application from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input side circuitry from reverse currents. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.

  • USB 2.0/3.0/3.1 VBUS
  • USB Type−C PD Charging
  • Solid State Drives
  • Mother Boards
  • Automotive Infotainment
  • Automotive Infotainment
  • 200 mΩ Max RDS(on)
  • Integrated Reverse Current Protection
  • Adjustable Output Current Limit Protection with Thermal Shutdown
  • IEC61000−4−2 Level 4 ESD Protection for Vbus up to ±8 kV
  • Fast Response Overvoltage Clamp Circuit with Selectable Level
  • Digital Enable with Separate FLAG pins
  • Integrated Current Monitoring
  • Both Latching and Auto−Retry Options Available
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS

Tools and Resources

Product services, tools and other useful resources related to NIV6150

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIV6150MT1TXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

No

Latch

10

200

175

45

Price N/A

More Details

NIV6150MT2TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Yes

Auto-Retry

10

200

175

45

$0.4955

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.