Electronic Fuse, +3.3 V, +5 V

Overview

The NIS64x2 is a cost effective, re-settable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input side circuitry from reverse currents. It includes an over-voltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.

  • Hard Drives
  • Solid State Drives
  • Mother Boards
  • Hard Drives and Solid State Drives
  • Fast Response Overvoltage Clamp Circuit
  • Digital and Tristate Enable
  • 42 mΩ Typical
  • Integrated Reverse Current Protection
  • Thermally Protected
  • Integrated Soft−Start Circuit
  • Internal Undervoltage Lockout Circuit

Tools and Resources

Product services, tools and other useful resources related to NIS6452

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS6432MT1TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

Yes

Latch

14

60

150

25

$0.5874

More Details

NIS6432MT2TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

Yes

Auto-Retry

14

60

150

25

$0.6284

More Details

NIS6452MT1TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

Yes

Latch

14

60

150

25

$0.7935

More Details

NIS6452MT2TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

Yes

Auto-Retry

14

60

150

25

$0.7935

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.