+5 Volt Electronic Fuse

Active, Not Rec

Overview

The NIS6351 is a cost effective, resettable fuse which can greatlyenhance the reliability of a USB application from both catastrophicand shutdown failures.It is designed to buffer the load device from excessive input voltagewhich can damage sensitive circuits and to protect the input sidecircuitry from reverse currents. It includes an overvoltage clampcircuit that limits the output voltage during transients but does not shutthe unit down, thereby allowing the load circuit to continue itsoperation.

  • Automotive Infotainment
  • USB 2.0/3.0/3.1 VBUS
  • USB Type−C PD Charging
  • Solid State Drives
  • Mother Boards

  • Solid State Drive (SSD) Portable Drives

  • 60 mΩ Max RDS(on)
  • Integrated Reverse Current Protection
  • Adjustable Output Current Limit Protection with Thermal Shutdown
  • IEC61000−4−2 Level 4 ESD Protection for Vbus up to ±18 kV
  • Fast Response Overvoltage Clamp Circuit with Selectable Level
  • Internal Undervoltage Lockout Circuit
  • Digital Enable with Separate FLAG for Fault Identification
  • Integrated Current Monitoring
  • Both Latching and Auto−Retry Options Available
  • NIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NIS6351

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS6351MT1TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Latch

10

85

175

45

$1.0171

More Details

NIS6351MT2TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Auto-Retry

10

85

175

45

$1.0381

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.