Power Distribution Switch, Current-Limiting, Adjustable

Overview

The NCP383 is a single input dual outputs high side power distribution switch designed for applications where heavy capacitive loads and short circuits are likely to be encountered, incorporating two very low RDSON, Nchannel MOSFETs in a single package. Each channel of the device limits the output current to a desired level by switching into a constant current mode when the output load exceeds the current limit threshold or a short is present. The current limit threshold is externally fixed with pull down resistor placed between ILIM and GND. The power switches rise and fall times are controlled to minimize current ringing during turn on off. An internal reverse voltage detection comparator disables the power switch if the output voltage is higher than the input voltage to protect devices on the input side of the switches.The /FLAGx logic output asserts low during overcurrent, reverse voltage or over temperature conditions. The switch is controlled by a logic enable input active high or low.

  • Laptops
  • USB Ports/Hubs
  • TVs
  • Operating Range
  • Current Limit
  • Current Limit Accuracy
  • Very Fast Over Current Detection Response
  • Very Low Standby Current
  • Soft Start
  • UL Listed
  • IEC60950-ED2-AMD1 Certified

Tools and Resources

Product services, tools and other useful resources related to NCP383

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NCP383LMUAJAATXG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

No

Adjustable

5.5

70

140

10

$0.4232

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.