Self-Protected High Side eFuse With IDLE Mode, I2t Protection, Capacitive Charging Mode & Analog Current Sense

Overview

The NCV84003G eFuse is a fully protected single channel high side driver that can replace mechanical fuses and provide power in a smart power distribution architecture. It can also switch a wide variety of loads, such as bulk capacitors, bulbs, solenoids, and other actuators. The device incorporates advanced features designed for zonal applications such as a smart low power IDLE mode, a dedicated capacitive load charging mode, adjustable overcurrent thresholds and built-in I2t profiles for replacing conventional melting fuses. The device also features overtemperature shutdown with automatic latch-off. A Current Sense pin provides precision analog current monitoring, fault indication, as well as readback of internal configuration and I2t status.

  • Protected Load Switching
  • Switching Resistive, Inductive and Capacitive Loads
  • Fuse Replacement
  • Electromechanical Relay Replacement
  • Zonal Power Distribution
  • Zonal Control Unit
  • Power Distribution Unit
  • Body Control Modules
  • Automotive Safety / ADAS
  • Software Defined Vehicles
  • Adjustable I2t Protection
  • Low Power IDLE Mode
  • Capacitive Charging with Automatic Entry and Exit
  • Differentiated Fault Diagnostics Reporting
  • Intelligent Retry for Inrush Management
  • Analog Current Sense Output
  • Load Adaptive Slew Rate Control
  • Dynamic and Absolute Thermal Shutdown
  • Direct Drive Communication
  • Over Voltage Protection Clamp
  • Under-Voltage Lockout
  • Fixed Over-Current Shutdown
  • Off State Open Load Detection with External Circuitry
  • AEC-Q100 Automotive Qualified and PPAP Capable
  • Safety Design ASIL B

Tools and Resources

Product services, tools and other useful resources related to NCV84003G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCV84003GPAR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP14 4.90x3.90x0.95, 0.65P

2

260

REEL

4000

No

Y

N

Fixed

Y

Y

Y

N

Y

3.6

85

N

Y

N

6

18

1.5

Y

N/A

Automotive 12V Direct Drive

$1.5408

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.