Self-Protected Very Low IQ High Side Switch With Analog Current Sense

Active

Overview

The NCV84003F is a fully protected single channel high side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids, and other actuators. The device incorporates advanced protection features such as active inrush current management, over-temperature shutdown with latch-off. A dedicated Current Sense pin provides precision analog current monitoring of the output as well as fault indication in case of output short circuit to Supply, overload, overtemperature, OUT short circuit to GND, and OFF state open load detection. A Diagnostic Enable pin allows all diagnostic and current sense features to be enabled or disabled during device operation.

  • Protected Load Switching
  • Switching Resistive and inductive loads
  • Electromechanical Relay Replacement
  • Zonal Power Distribution
  • Zonal Control Unit
  • Power Distribution Unit
  • Body Control Modules
  • Automotive Safety / ADAS
  • Software Defined Vehicles
  • Intelligent Retry for Inrush Management
  • Analog Current Sense Output
  • Load Adaptive Slew Rate Control
  • Differentiated Fault Diagnostics Reporting
  • Dynamic and Absolute Thermal Shutdown
  • Direct Drive Communication
  • Over Voltage Protection Clamp
  • Under-Voltage Lockout
  • Fixed Over-Current Shutdown
  • Off State Open Load Detection with External Circuitry
  • AEC-Q100 Automotive Qualified and PPAP Capable
  • Safety Design ASIL B

Tools and Resources

Product services, tools and other useful resources related to NCV84003F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCV84003FPAR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 4.90x3.90x0.95, 0.65P

2

260

REEL

4000

No

Y

N

Fixed

Y

Y

Y

N

Y

3.6

85

N

Y

N

6

18

1.5

N

N/A

Automotive 12V Direct Drive

$1.2816

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.