Quad High Side Driver

Overview

The NCV760040 is an automotive grade integrated driver with four high−side switches. The device features per−channel adjustable current limit and is protected for overtemperature conditions. Output control and diagnostic reporting is performed via I2C bus. Current sense data is provided through I2C in addition to a multiplexed analog current sense output pin. The NCV760040 is available in a QFNW20 3.5 x 3.5 mm step−cut package with wettable flanks and features an exposed pad for optimal thermal performanc

  • Camera Switch
  • LEDs, Sensors
  • Advanced Driver Assistance Systems (ADAS)
  • Infotainment
  • Power Over Coax (PoC)
  • Car
  • Automotive
  • Low Quiescent Current in Sleep Mode
  • 4 High−side Channels
  • 1.2 A Peak Current Per Channel
  • RDS(ON) = 500 mOhm Typ., 1.0 Ohm Max.
  • Status Reporting via I2C and via Open−drain Fault Pin
  • Current Sense Readout via I2C and via CS Pin
  • AEC-Q100 qualified

Tools and Resources

Product services, tools and other useful resources related to NCV760040

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCV760040MWTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW20 3.5x3.5, 0.5P

1

260

REEL

3000

No

Y

Y

ADJ

Y

Y

Y

~NA~

Y

500

1.2

~NA~

Y

N

4.5

28

4

~NA~

~NA~

High Side Switch

$2.281

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.