Short Description

Overview

  • ADAS System
  • Camera Module
  • Power Management
  • Automotive
  • 0.75V − 5.5V Operating Range
  • 23mΩ N−MOSFET
  • DC Current Up to 4A
  • Output Auto−Discharge Option
  • DFNW8, 3 x 3 mm, 0.65 pitch
  • Output Rise Time Control
  • Vbias Input Rail

Tools and Resources

Product services, tools and other useful resources related to NCV459

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCV459MNWTBG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

-

-

-

-

-

-

-

-

-

4

-

-

-

0.75

5.5

-

-

-

-

$0.6004

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.