Hot Swap Slave-Only Smart Fuse, 18 V, 0.65 mΩ, 50 A, LQFN32

Overview

The NCP81418 is a slave−only, 50 A, electronically resettable, in−line fuse used in server−based, high current 12 V hot−swap
applications, where NCP81428 serves as the Master. The NCP81418 consists of a very low 0.65 m NMOS FET, a high performance Hot−Swap Controller, all co−packaged into a LQFN32 package. The low RDSon MOSFET ensures minimal conduction losses and the leadframe around the FET efficiently couples heat away.

  • Server and High-performance computing
  • Data Storage
  • Base Station
  • Industrial Applications
  • Server, Storage
  • Graphics and Accelerator cards
  • Base Station
  • Power - 5V to 18V oeprating range
  • Power - Low 0.65mΩ Internal MOSFET
  • Power - ±2% IMON Accuracy at 30 A and Higher
  • Power - UP to 80A Peak Output Current, 50A Continuous
  • Power - Parallel Operation for High Current Applications
  • Others - Co-packaged Power Switch, Hotswap Controller
  • Others - Programmable OCP via NCP81428 Master
  • Others - 5 mm x 5 mm LQFN32 Package
  • Others - (TWI) Two Wire Interface between Master and Slave
  • Others - External Soft-Start Programming
  • Others - Operating Temperature: −40°C to +125°C
  • Others - Excessive Soft−start Duration Protection
  • Others - Soft-Start Current Balancing between Parallel Units
  • Others - Over-Temperature Shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP81418

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP81418MNTXG

Loading...

Active

View__CAD

Pb

A

H

P

LQFN-32

3

260

REEL

2500

No

Y

Y

ADJ

Y

N

Y

N

N

0.65

80

N

Y

Y

5

18

9500

Y

1/1

Smart Fuse

$2.1167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.