Load Switch, ecoSwitch™ 5mΩ, 13.5V, 14A, Fault Protection

Favorite

Overview

The NCP45650 series of load management devices provide a component and area−reducing solution for efficient power domain switching with inrush current limit via soft start. These devices are designed to integrate control and driver functionality with a high performance low on−resistance power MOSFET in a single package. This cost effective solution is ideal for power management and disconnect functions in USB ports requiring low power consumption in a small footprint.

  • Notebook and Tablet Computers
  • Handheld & Mobile Electronics
  • Portable Medical Devices
  • Hard Drives
  • Peripheral Ports
  • Notebook and Tablet Computers
  • Handheld & Mobile Electronics
  • Portable Medical Devices
  • Hard Drives
  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET with Low RON
  • Soft-Start via Controlled Slew Rate
  • Adjustable Slew Rate Control
  • Power Good Output
  • Thermal Shutdown
  • Under Voltage Lockout
  • Over Current Protection
  • Input Voltage Range 1 V to 13.5 V
  • Extremely Low Standby Current
  • Load Bleed
  • This is a Pb−Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP45650IMNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFN-12

3

260

REEL

3000

N

Y

N

ADJ

N

N

N

Y

Y

5

14

Y

N

Y

1

13.5

740

Y

1:1

ecoSwitch

$0.8223

More Details

NCP45651IMNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFN-12

3

260

REEL

3000

N

Y

N

ADJ

N

N

N

Y

Y

5

14

N

N

Y

1

13.5

740

Y

1.1

ecoSwitch

$0.8223

More Details

Show More

1-25 of 25

Products per page

Jump to :