25 V/5 A Rated OVP with Low On-resistance and Integrated TVS

Overview

   FPF3382 is an Over-Voltage Protection device with integrated low on-resistance single channel switch and TVS.

   The device contains an N-MOSFET that can operate from 2.8 V to 25 V and can support a maximum continuous current of 5 A. When the input voltage exceeds the over-voltage threshold, the internal FET is turned off immediately to prevent damage to the protected downstream components. The device has integrated ±110 V surge protection TVS based on IEC61000-4-5 standards.

   FPF3382 is available in a small 12-bump WLCSP package and operate at the temperature range of −40 °C to +85 °C.

  • Smart Phones, PDA and PGS
  • Tablets, Netbooks, Ultra-Mobile PCs
  • Gaming Devices and E-books
  • Smart Phones, PDA and PGS
  • Tablets, Netbooks, Ultra-Mobile PCs
  • Gaming Devices and E-books
  • Internal Low Rdson NMOS Transistors: Typ. 13 mOhm
  • Hot Plug can Support +28 V
  • Current Capability: Maximum Continuous Current 5 A
  • Up to +28 V Input Voltage ABS
  • Fast OVP Response Time: Typical 40 ns
  • Externally Adjustable OVP with OVLO Pin
  • Active Low Enable Control Pin: CTRL
  • VDET can Souring 1 mA MIN Current Output
  • Surge Integrated TVS, IEC61000-4-5: ±110 V
  • Over Temperature Protection (Thermal Shutdown)
  • Support System Level ESD Based on IEC61000-4-2
  • Electrostatic Discharge Capability (ESD): HBM: ±2 kV & CDM: ±1 kV
  • This Device Pb-Free, Halide Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FPF3382

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF3382UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP12 1.76x1.56x0.32, 0.40P

1

260

REEL

3000

No

N

N

NO

Y

N

N

N

Y

13

5

N

N

N

2.8

25

90

Y

SISO

Power Switch

$0.2893

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.