Surge and Over-Voltage Protection Switch for VBUS

Overview

The FPF2188L features a surge and over voltage protection switch for power path in USB type C/PD applications. The FPF2188L has Single Input Single Output (SISO) power path. Power path (VBUS to VOUT) is an active−low, 28 V / 6 A rated, power MOSFET switch with an internal clamp supporting surge protection, selectable OVP by GPIO. BUS_DET is paired with always ON LDO to power downstream devices when VBUS is greater than 3.1 V, regardless of OVLO and ENB State. This provides system power supply without battery. The FPF2188L features OTG_DET pin to supply the device when OTG device is inserted. It will support to turn on the power MOSFET even when VBUS voltage is low. The FPF2188L has active discharge path at VBUS which can meet USB type C w/ PD compliance. The FPF2188L is available in a 20−bump, Wafer−Level Chip−Scale Package (WL−CSP) with 0.4 mm pitch.

  • Sink devices with OTG functions
  • Mobile Handsets and Tablets
  • 200 V Surge Protection at VBUS under IEC 61000−4−5
  • Hot Plug Max = 28 V
  • Always ON LDO Output, BUS_DET
  • Low ON−Resistance: Typical 9 m at 5 V / 25°C

Tools and Resources

Product services, tools and other useful resources related to FPF2188L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2188LUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP20 1.88x2.34x0.32, 0.40P

1

260

REEL

3000

No

N

N

NO

Y

N

Y

N

Y

9

6

Y

N

N

2.7

21

140

Y

SISO

power switch

$0.7128

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.