Integrated Load Switch

Obsolete

Overview

This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 0.8A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) that drives a large P-Channel power MOSFET (Q2) in one tiny SC70-6 package.

  • This product is general usage and suitable for many different applications.
  • -0.8 A, -8 V
  • RDS(ON) = 330 mΩ @ VGS = -2.5 V
  • RDS(ON) = 450 mΩ @ VGS = -1.8 V
  • Control MOSFET (Q1) includes Zener protection forESD ruggedness (>6KV Human body model)
  • High performance trench technology for extremelylow RDS(ON)
  • Compact industry standard SC70-6 surface mount package
  • Power management
  • Load switch

Tools and Resources

Product services, tools and other useful resources related to FDG6331L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDG6331L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

-

-

-

-

-

-8

8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.