Integrated Load Switch

Overview

This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 2.5A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) which drives a large P-Channel power MOSFET (Q2) in one tiny SuperSOT™-6 package.

  • This product is general usage and suitable for many different applications.
  • VDROP=0.2V @ VIN=5V, IL=2.8A. R(ON) = 0.07Ω
    VDROP=0.2V @ VIN=2.5V, IL=1.9A. R(ON) = 0.105Ω
  • Control MOSFET (Q1) includes Zener protection for ESD ruggedness (>6KV Human Body Model)
  • High performance PowerTrench™ technology for extremely for superior thermal and electrical capabilities

Tools and Resources

Product services, tools and other useful resources related to FDC6329L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDC6329L

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

-

-

-

-

-

2.5

8

-

-

-

-

$0.3129

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.