Integrated Load Switch

Obsolete

Overview

This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 0.6A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) which drives a large P-Channel power MOSFET (Q2) in one tiny SC70-6 package.

  • This product is general usage and suitable for many different applications.

  • VDROP=0.2V @ VIN=5V, IL=0.36A. R(ON) = 0.55Ω
    VDROP=0.2V @ VIN=2.5V, IL=0.27A. R(ON) = 0.75Ω
  • Very small package outline SC70-6
  • Control MOSFET (Q1) includes Zener protection for ESD ruggedness (>6KV Human Body Model)
  • High density cell design for extremely low on-resistance
  • Compact industry standard SC70-6 surface mount package

Tools and Resources

Product services, tools and other useful resources related to FDG6323L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDG6323L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

2.5

8

-

-

-

-

Price N/A

More Details

FDG6323L-F169

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

2.5

8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.