feedback
Rate this webpage
Need
Support?

LV8732V: Stepper Motor Driver, PWM, Constant Current Control

Datasheet: Stepper Motor Driver, PWM, Constant Current Control
Rev. 2 (568.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8732V is a 2-channel H-bridge driver IC that can switch a stepper motor driver, which is capable of micro-step drive and supports 2W 1-2 phase excitation, and two channels of a brushed motor driver, which supports forward, reverse, brake, and standby of a motor. It is ideally suited for driving brushed DC motors and stepper motors used in office equipment and amusement applications.
Features   Benefits
     
  • Low on resistance (upper side : 0.3Ω; lower side : 0.25Ω; total of upper and lower : 0.55Ω; Ta = 25°C, IO = 2A)
 
  • High Efficiency
  • Excitation mode can be set to 2-phase, 1-2 phase, W1-2 phase , or 2W1-2 phase
 
  • Various Step Adjustment Available
  • Motor current selectable in four steps
 
  • Low Consumption
  • Output short-circuit protection circuit (selectable from latch-type or auto-reset-type) incorporated
 
  • Safety Design
  • No control power supply required
 
  • Easy Design
  • CLK-IN Input
 
  • Easy Control for Micro-step Drive
  • Single-channel PWM current control stepper motor driver (selectable with DC motor driver channel 2) incorporated.
   
  • BiCDMOS process IC
   
  • Excitation step proceeds only by step signal input
   
  • Unusual condition warning output pins
   
Applications   End Products
  • Stepper/Brush DC Motors
  • Computing & Peripherals
  • Industrial
 
  • Printers
  • Flatbed Scanner
  • Inkjet Printer
  • Multi-Function Printer
  • Document Scanner
  • PoE Security Camera
  • Slot Machine
  • Vending Machine
  • Cash Machine
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8732VGEVB Active
Pb-free
2-Channel H-Bridge Driver IC Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8732V-MPB-H Obsolete
Pb-free
Halide free
LV8732V SSOP-44K EP 940AF 3 260 Fan-Fold 30  
LV8732V-TLM-H Active
Pb-free
Halide free
LV8732V SSOP-44K EP 940AF 3 260 Tape and Reel 2000 $3.5495
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 4,000
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8732V-TLM-H  
 $3.5495 
Pb
H
 Active   
9
32
9
32
2
2.5
¼
Parallel
External Resistor
Over-Current
SSOP-44K EP
Case Outlines
940AF   
Previously Viewed Products
Clear List

Featured Video
Energy Efficient Stepping Motor Solution for Office Automation Equipment/Industrial Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.