feedback
Rate this webpage
Need
Support?

LV8716QA: Dual H-bridge Motor Driver

Datasheet: Dual H-bridge Motor Driver
Rev. 1 (473kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
LV8716QA is 2ch H-bridge driver in the forward/reverse/brake/standby 4 mode corresponding to a low voltage drive. It is the best for the stepper motors for a battery drive, such as a mobile printer and DC motors.
Features   Benefits
     
  • Available constant current control less RF high power resistance
 
  • Low cost and easy design
  • Low ON resistance (Upper side : 0.65Ω, Lower side 0.35Ω : Ta=25°C, Io=1.0A)
 
  • High Efficiency
  • Built-in UVLO, TSD circuit
 
  • Safety Design
  • Standby current 0A
 
  • Low consumption
  • Motor supply voltage range: 2.7V to 10.5V
 
  • Available low input voltage device, wide operating voltage
  • Small Package
 
  • Reduction of substrate size
  • 4 mode of forward/reverse/brake/standby
   
  • BiDCMOS process IC
   
Applications   End Products
  • Stepper/Brush DC Motors
  • Portable Device
  • Industrial
 
  • Barcode Printer
  • Label Printer
  • Card Terminal
  • POS Printer
  • Toy
  • Thermal Printer
  • Portable Scanner
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8716QA-MH Active
Pb-free
Halide free
LV8716QA QFN-16 485G-01 1 260 Tape and Reel 3000 $0.96
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8716QA-MH  
 $0.96 
Pb
H
 Active   
2.7
10.5
2.7
10.5
1
1.5
1/2
Parallel
External Resistor
Over-Current
QFN-16
Case Outlines
485G-01   
Previously Viewed Products
Clear List

Featured Video
Energy Efficient Stepping Motor Solution for Office Automation Equipment/Industrial Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.