feedback
Rate this webpage
Need
Support?

LV8713T: Stepping Motor Driver, PWM, Constant Current Control

Datasheet: Stepping Motor Driver, PWM, Constant Current Control
Rev. 0 (243.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8713T is a microstepping motor driver with built-in translator for easy operation. It supports full-step, half-step, 1/16-step, and 1/32-step resolution. The LV8713T is optimal for driving stepping motors of scanners and small printers.
Features   Benefits
     
  • Control mode can be set to 2-phase, 1-2 phase, 4W1-2 phase , or 8W1-2 phase
 
  • Various Step Adjustment Available
  • Microstep can control easily by the CLK-IN input.
 
  • Easy Control for Micro-step Drive
  • Stand-by Current: 0uA
 
  • Low Consumption
  • TSSOP24 Package
 
  • Small Design
  • Single-channel PWM constant-current control stepping motor driver incorporated.
   
  • VM max = 18V
   
  • IO max = 0.8A
   
  • RON = 1.1 (upper and lower total, typical, Ta = 25C )
   
  • A thermal shutdown circuit and a low voltage detecting circuit are built into
   
Applications   End Products
  • Stepper Motors
  • Computing & Peripherals
 
  • Security Cameras
  • Document Scanner
  • PoE Point of Sales Terminal
  • PoE Security Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8713TGEVB Active
Pb-free
Microstepping Motor Driver IC Evaluation Board
Availability & Samples
Specifications
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8713T-MPB-H Obsolete
Pb-free
Halide free
LV8713T TSSOP-24 948BA 3 260 Fan-Fold 70  
LV8713T-TLM-H Active
Pb-free
Halide free
LV8713T TSSOP-24 948BA 3 260 Tape and Reel 2000 $2.0333
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8713T-TLM-H  
 $2.0333 
Pb
H
 Active   
4
16
2.7
5.5
0.8
1
1/32
Clock
External Resistor
Thermal
UVLO
TSSOP-24
Case Outlines
948BA   
LV8713T: Stepping Motor Driver, PWM, Constant Current Control
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.