LV8711T: Stepper Motor Driver, PWM, Constant Current Control
|
|
»View Material Composition
» Product Change Notification |
The LV8711T is a PWM constant-current control stepper motor driver which is low consumption, low heat and high efficiency. The device is suited to 2-cell battery applications. Its supply voltage range is from 4 V to 16 V, and stand-by mode current drain is almost zero. It can contribute to reduce costs and PCB size because of the built-in circuit to control current. It also can contribute to safe design of applications by several built-in protection functions.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8711TGEVB | Active |
|
PWM Constant-Current Control Stepper Motor Driver Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV8711T-MPB-H | Obsolete |
|
LV8711T | TSSOP-24 | 948BA | 3 | 260 | Fan-Fold | 70 | |||||||||
LV8711T-TLM-H | Active |
|
LV8711T | TSSOP-24 | 948BA | 3 | 260 | Tape and Reel | 2000 | $1.0 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8711T-TLM-H
$1.0
Pb
A
H
P
Active
4
16
2.7
5.5
0.8
1
½
Parallel
External Resistor
UVLO
TSSOP-24
Case Outlines
948BA
Application
Diagram - Block
Support |