feedback
Rate this webpage
Need
Support?

LV8702V: PWM Current Control High-Efficiency Stepper Motor Driver

Datasheet: PWM Current Control High-efficient Stepper Motor Driver
Rev. 2 (488kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8702V is a 2-channel Full-bridge driver IC that can drive a stepper motor driver, which is capable of micro-step drive and supports quarter step. Current is controlled according to motor load and rotational speed at half step, half step full-torque and quarter step excitation, thereby highly efficient drive is realized. Consequently, the reduction of power consumption, heat generation, vibration and noise is achieved.
Features
 
  • Built-in 1ch PWM current control stepper motor driver (bipolar type)
  • Ron (High-side Ron: 0.3Ω, Low-side Ron: 0.25Ω, total: 0.55Ω, Ta = 25°C, IO = 2.5A)
  • Micro-step mode is configurable as follows: full step/half step full-torque/half step/quarter step
  • Excitation step moves forward only with step signal input
  • Built-in output short protection circuit (latch method)
  • Control power supply is unnecessary
  • Built-in high-efficient drive function (supports half step full-torque/half step/quarter step excitation mode)
  • Built-in step-out detection function (Step-out detection may not be accurate during high speed rotation)
  • IO max=2.5A
  • Built-in thermal shut down circuit
  • BiCDMOS process IC
Applications   End Products
  • Stepper
  • Computing & Peripherals
  • Industrial
 
  • Printer
  • Scanner
  • Surveillance camera(CCTV)
  • Textile machine
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8702VSLDGEVB Consult Sales Office
Pb-free
PCB module with LV8702V
LV8702VSLDGEVK Consult Sales Office
Pb-free
Motor Driver Solution Kit for LV8702V featuring High efficiency stepper drive
FutureElectronics (2020-08-19) : 5
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8702V-MPB-H Obsolete
Pb-free
Halide free
LV8702V SSOP-44J EP 940AG 3 260 Fan-Fold 30  
LV8702V-TLM-H Lifetime
Pb-free
Halide free
LV8702V SSOP-44J EP 940AG 3 260 Tape and Reel 2000 $3.9999
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
940AG   
LV8702V: PWM Current Control High-Efficiency Stepper Motor Driver
Previously Viewed Products
Clear List

Featured Video
Energy Efficient Stepping Motor Solution for Office Automation Equipment/Industrial Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.