feedback
Rate this webpage
Need
Support?

LV8549MC: Stepping Motor Driver, Low Saturation Voltage, 12 V

Datasheet: Stepping Motor Driver, 12 V, Low Saturation Voltage
Rev. 3 (382kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8549MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for Full step motor drive in 12V system products.
Features   Benefits
     
  • DMOS output transistor adoption (Upper and lower total RON=1Ω typ)
 
  • High Efficiency
  • For one power supply
 
  • The control system power supply is unnecessary.
  • Current consumption 0 when standing by
 
  • Low Consumption
  • The compact package (SOIC10) is adopted.
   
  • VCC max=20v, IO max=1A
   
Applications   End Products
  • Computing & Peripherals
  • Industrial
  • Consumer
 
  • Flatbed Scanner
  • Document Scanner
  • PoE Point of Sales Terminal
  • Clothes Dryer
  • Refrigerator
  • Vacuum cleaner
  • Time Recorder
  • POS Printer
  • Label Printer
  • TOY
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8549MCGEVB Consult Sales Office
2-Channel Full Bridge Driver IC Evaluation Board
Avnet (2020-08-19) : 1
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8549MC-AH Lifetime
Pb-free
Halide free
LV8549MC SOIC-10 NB 751BQ 3 260 Tape and Reel 2500 $0.6383
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Case Outlines
751BQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.