feedback
Rate this webpage
Need
Support?

LV8402GP: Motor Driver, Forward / Reverse, 2-Channel

Datasheet: 2ch Forward/Reverse Motor Driver
Rev. 1 (116.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8402GP is a 2-channel, forward/reverse motor driver using D-MOS FET for output stage. As MOS circuit is used, it supports the PWM input. Its features are that the on resistance (0.75 ohm typical) and current dissipation are low. It also provides protection functions such as heat protection circuit and reduced voltage detection and is optimal for the motors that need high-current.
Features   Benefits
     
  • Low-ON resistance 0.75Ω.
 
  • Low heat generation, Low Consumption
  • Built-in low voltage reset and thermal shutdown circuit.
 
  • Reduced voltage detection, Thermal protection
  • 2ch forward/reverse motor driver.
   
  • Built-in low voltage reset and thermal shutdown circuit.
   
  • Low power consumption.
   
  • 3 mode function forward/reverse, brake.
   
  • Built-in charge pump.
   
  • Built-in EXTRA mode for PWM port reduction when a motor drives by two phase excitation.
   
Applications   End Products
  • Stepper/Brush DC Motors
  • Portable & Wireless
 
  • Cameras
  • Digital Still Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8402GPEVB Active
2-Channel Forward/Reverse Motor Driver IC Evaluation Board
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8402GP-H Obsolete
Pb-free
Halide free
LV8402GP VCT-24 601AD 1 260 Tray JEDEC 490  
LV8402GP-TE-L-H Active
Pb-free
Halide free
LV8402GP VCT-24 601AD 1 260 Tape and Reel 2000 $1.0933
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8402GP-TE-L-H  
 $1.0933 
Pb
H
 Active   
1.5
16
2.8
6
1.4
2.5
½
Parallel
None
UVLO
VCT-24
Case Outlines
601AD   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.