feedback
Rate this webpage
Need
Support?

AMIS-30624: Microstepping motor driver and controller with I2C bus and stall detection

Datasheet: I2C Micro-stepping Motor Driver
Rev. 5 (590.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The AMIS-30624 is a single chip microstepping motor driver with a position controller and control/diagnostic interface. It is ready to build intelligent peripheral systems where up to 32 drivers can be connected to one I2C master. This significantly reduces system complexity.
The device receives positioning instructions through the bus and subsequently drives the stator coils so the two-phase stepper motor moves to the desired position. The on-chip position controller is configurable (OTP or RAM) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. Micro-stepping allows silent motor operation and increased positioning resolution. The advanced motion qualification mode enables verification of the complete mechanical system in function of the selected motion parameters. The AMIS-30624 can easily be connected to an I2C bus where the I2C master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
An integrated sensorless stall detection stops the motor when running into stall. This enables silent, yet accurate position calibrations during a referencing run and allows semi-closed loop operation when approaching the mechanical end-stops.
The device is implemented in I2T100 technology, enabling both high voltage analog circuitry and digital functionality on the same chip. The AMIS-30624 is fully compatible with the automotive voltage requirements.
Features
 
  • Sensorless stall detection
  • Peak current up to 800mA
  • Fixed frequency PWM current-control
  • Position controller
  • Configurable speeds and acceleration
  • Bi-directional 2-wire bus for inter-IC control
  • Field programmable node addresses
  • Over-current protection
  • Under-voltage management
  • High voltage outputs with slope control
Applications   End Products
  • Automotive
  • Surveillance
  • Building automation
  • Processing
  • Distribution
  • Medical - fluid control
  • Medical - laboratory
  • Entertainment
  • Slot machines, event lighting, television satellite dish, toys, android robot
 
  • HVAC and headlamp leveling and bending actuators
  • Camera positioning
  • HVAC, air-duct valves, radiator water-flow valves, green-house thermal management, venetian blinds
  • Robots, inspection tools, assembly, testing tools, dispensers, valves, pumps, feeders, printers
  • Vending machines, sorting machines, warehouse automation
  • Micro-dosing pumps
  • Experiment automation, pipette control
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AM306245R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AMIS30624C6244G Lifetime
Pb-free
Halide free
AMIS-30624 SOIC-20W 751AQ 2 260 Tube 38 $4.5866
AMIS30624C6244RG Lifetime
Pb-free
Halide free
AMIS-30624 SOIC-20W 751AQ 2 260 Tape and Reel 1500 $4.5866
AMIS30624C6245RG Lifetime
Pb-free
Halide free
AMIS-30624 NQFP-32 560AA 3 260 Tape and Reel 2500 $4.3466
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
560AA    751AQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.