AMIS-30621: Microstepping Motor Driver and Controller with LIN Bus

Datasheet: Microstepping Motor Driver
Rev. 4 (634.0kB)
Product Overview
View Material Composition
Product Change Notification
The AMIS-30621 is a single chip microstepping motor driver with position controller and control diagnostic interface. It is ready to build dedicated mechatronics solutions connected remotely with a LIN master.
The chip receives positioning instructions through the bus and subsequently drives the motor coils to the desired position.The on chip position controller is configurable (OTP or RAM) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. The AMIS-30621 acts as a slave on the LIN bus and the master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
The chip is implemented in I2T100 technology, enabling both high voltage analog circuitry and digital functionality on the same chip. The AMIS-30621 is fully compatible with the automotive voltage requirements.
Features
 
  • Automatic selection of fast and slow decay mode.
  • No external flyback diodes required.
  • Configurable speeds and acceleration.
  • Field programmable node addresses.
  • Dynamically allocated identifiers.
  • Both physical and data-link layers (conform to LIN rev. 1.3).
  • LIN bus short circuit protection to supply and ground.
  • High temp warning and management.
  • Lost LIN safe operation.
  • Micro-stepping technology.
  • Peak current up to 800 mA.
  • Fixed frequency PWM current control.
  • Automatic selection of fast and slow decay mode.
  • No external flyback diodes required.
  • Compliant with 14 V automotive systems.
  • This is a Pb-free device.
Applications
  • Automotive applications like headlamp alignment, HVAC, idle control and cruise control.
  • Industrial equipment like lighting, fluid control, labeling, process control,XYZ tables, robots...
  • Building automation like HVAC, surveillance, satellite dish and renewable energy systems.
  • In general the device is ideally suited for small positioning applications which typically have multiple axes or require mechatronic solutions with the driver chip mounted directly on the motor.
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (2)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AMIS30621C6213G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, high UV SOIC-8 NB 751 2 260 Tube 38  
AMIS30621C6213RG Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, high UV SOIC-8 NB 751 2 260 Tape and Reel 1500 $4.2731
AMIS30621C6216G Active, Not Rec
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, low UV NQFP-32 560AA 3 260 Tube 40  
AMIS30621C6216RG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, low UV NQFP-32 560AA 3 260 Tape and Reel 2500  
AMIS30621C6217G Active, Not Rec
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, low UV SOIC-8 NB 751 2 260 Tube 38 $4.2731
AMIS30621C6217RG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
AMIS-30621, 800 mA, low UV SOIC-8 NB 751 2 260 Tape and Reel 1500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 12,500
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
560AA    751   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.