feedback
Rate this webpage
Need
Support?

AMIS-30542: Stepper Motor Driver with Comprehensive Diagnostic Feedback and SLA Output

Datasheet: Micro-Stepping Motor Driver
Rev. 1 (485.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The AMIS-30542 is a micro-stepping stepper motor driver for bipolar stepper motors. The chip is connected through I/O pins and a SPI interface with an external microcontroller. It has an on-chip voltage regulator, reset-output and watchdog reset, able to supply peripheral devices. AMIS-30542 contains a current-translation table and takes the next micro-step depending on the clock signal on the NXT input pin and the status of the DIR (=direction) register or input pin. The chip provides a so-called speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load-angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS-30542 is implemented in I2T100 technology, enabling both high-voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements. The AMIS-30542 is ideally suited for general-purpose stepper motor applications in the automotive, industrial, medical, and marine environment. With the on-chip voltage regulator it further reduces the BOM for mechatronic stepper applications.
Features
 
  • Dual H-Bridge for 2-Phase Stepper Motors
  • Programmable Peak-Current Up to 2.2 A Continuous (5 A Short Time) Using a 5-bit Current DAC
  • On-Chip Current Translator
  • SPI Interface
  • Speed and Load Angle Output
  • Seven Step Modes from Full Step Up to 32 Micro-Steps
  • Fully Integrated Current-Sense
  • PWM Current Control with Automatic Selection of Fast and Slow Decay
  • Low EMC PWM with Selectable Voltage Slopes
  • Active Fly-Back Diodes
  • Full Output Protection and Diagnosis
  • Thermal Warning and Shutdown
  • Compatible with 5 V and 3.3 V Microcontrollers
  • Integrated 5 V Regulator to Supply External Microcontroller
  • Integrated Reset Function to Reset External Microcontroller
  • Integrated Watchdog Function
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AMIS305XXGEVK Consult Sales Office
Pb-free
Industrial Stepper Motor Driver Evaluation Kit 305XX Family
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AMIS30542C5421RG Last Shipments
Pb-free
Halide free
AMIS-30542 NQFP-32 560AA 3 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
560AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.