feedback
Rate this webpage
Need
Support?

LV8813G: Motor Driver, 3-Phase, PWM, Full-Wave, BLDC

Datasheet: Motor Driver, 3-Phase, PWM, Full-Wave, BLDC
Rev. 0 (1997kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8813G is a 3-phase BLDC motor driver which is controlled by single Hall sensor. A 180 degrees sinusoidal driving method is adopted and the IC can control motor with low vibration and the low noise. In addition, lead-angle adjustment is possible by an external pin. Lead-angle value and lead-angle slant can be adjusted independently. Thus, the device can be driven by high efficiency and low noise with various motors. The power element to drive a motor is built-in and contributes to high efficiency by low on resistance (0.5 Ω). The Hall sensor bias driver is equipped, and a Hall IC is supported as well. As a method of the rotary speed control of the motor, direct-PWM pulse input or DC-voltage input can be chosen.
Features   Benefits
     
  • 3-phase full wave (sinusoidal) drive
 
  • Static sound, low vibration, high efficiency
  • Any practical combination of slot and pole can be handled. (e.g. 3S3P, 3S4P, 6S4P, 6S8P, 12S8P, 9S12P and so on)
 
  • Versatility
  • built-in power FETs (P-MOS/N-MOS)
 
  • Part mark reduction. The implementation area small
  • Speed control function by direct PWM or DC voltage input
 
  • Speed control is possible by two methods.(selectable)
  • Minimum input PWM duty cycle can be configured by voltage input
 
  • It is contributed to movement stability
  • Soft start-up function and soft shutdown function
 
  • It is contributed to static sound characteristics at the time of the start
  • Soft PWM duty cycle transitions
 
  • Static sound characteristics at the time of the speed abnormality are good
  • Built-in current limit circuit and thermal protection circuit
 
  • Safe use is provided by a protection function
  • Regulated voltage output pin for Hall sensor bias
 
  • A PCB design is easy
  • Built-in locked rotor protection and auto recovery circuit
 
  • Safe use is provided by a protection function
  • FG signal output
 
  • A measurement of the number of revolutions is possible
  • Dynamic lead angle adjustment with respect to rotational speed
 
  • High efficiency
  • Lead-angle control parameters can be configured by voltage inputs
 
  • High efficiency
Applications   End Products
  • Fan motor units
 
  • Refrigerator
  • PC
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8813GGEVB Active
Pb-free
Motor Driver, 3-Phase, PWM, Full-Wave, BLDC Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8813G-AH Last Shipments
Pb-free
Halide free
LV8813G TSSOP-20 / TSSOP-20J 948AZ 3 260 Tape and Reel 2000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
948AZ   
LV8813G: Motor Driver, 3-Phase, PWM, Full-Wave, BLDC
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.