feedback
Rate this webpage
Need
Support?

LV8316H: Motor Driver, Single-Phase, PWM, Full-Wave, BLDC

Datasheet: BLDC Motor Driver with Speed Control, Single-Phase, 12 V
Rev. 3 (2019kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
LV8316H is the driver for a single-phase BLDC motor, which controls motor rotational speed by PWM duty cycle input directly. It enables to control a motor with low vibration and low noise. In addition, it can adjust lead-angle configuration with the value saved by internal nonvolatile memory. Thus, it can drive various motors in high efficiency and low noise. Motor rotational speed control curve also can be stored by the nonvolatile memory.
Features
 
  • Single-phase full wave fan motor driver, Iomax: 2.0 A
Applications   End Products
  • Motor Drive Unit
 
  • Refrigerator
  • Server
  • Desktop Computer
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8316HGEVK Active
Pb-free
Motor Driver, Single-Phase, PWM, Full-Wave, BLDC Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8316HGR2G Active
Pb-free
Halide free
LV8316H TSSOP-14 EP 948AW 1 260 Tape and Reel 2500 $1.1866
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Phase
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Control Type
Package Type
LV8316HGR2G  
 $1.1866 
Pb
H
 Active   
1
3.9
20
2
PWM
TSSOP-14 EP
Case Outlines
948AW   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.