NCV7721: Motor Driver, Double Half-Bridge with Direct Control
|
|
»View Material Composition
» Product Change Notification |
The NCV7721 is a fully protected Dual Half-Bridge Driver designed specifically for
automotive and industrial motion control applications. The two half-bridge drivers have independent control. This allows for high side, low side, and H-Bridge control. H-Bridge control provides forward, reverse, brake, and high impedance states.
The drivers are controlled via logic level inputs.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
NCV7721D2R2G
$0.9333
Pb
A
H
P
Active
5.5
40
3.15
5.5
1.1
5
Parallel
Fully Integrated
SOIC-14
Case Outlines
751A-03
Support |