feedback
Rate this webpage
Need
Support?

LV8761V: Motor Driver, H-Bridge, Forward / Reverse

Datasheet: Forward/Reverse H-bridge Driver
Rev. 0 (185.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8761V is an H-bridge driver that can control four operation modes (forward, reverse, brake, and standby) of a motor. The low on-resistance, zero standby current, highly efficnet IC is optimal for use in driving brushed DC motors for office equipment.
Features   Benefits
     
  • Built-in current limiter circuit
 
  • Current Protection
  • Built-in thermal protection circuit
 
  • Thermal Protection
  • Built-in short-circuit protection function
 
  • Short Protection
  • Short-circuit protection circuit selectable from latch-type or auto reset-type
 
  • Safety Design
  • Low ON Resistance: 0.52Ω
 
  • (Upper and Lower Total), High Efficiency
  • Stand-by Current: 0µA
 
  • Low Consumption
  • TSSOP20J Package
 
  • Small Design Footprint
  • Forward/reverse H-bridge motor driver: 1 channel
   
  • Unusual condition warning output pin
   
  • Output Current : 3A
   
  • Forward/reverse/brake/off -control available
   
Applications   End Products
  • Brush DC Motors
  • Computing & Peripherals
  • Industrial
 
  • Flatbed Scanner
  • Inkjet Printer
  • Multi-Function Printer
  • Document Scanner
  • Cash Machine
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8761VGEVB Consult Sales Office
Pb-free
H-Bridge Driver Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8761V-MPB-E Obsolete
Pb-free
LV8761V SSOP-36J EP 940AH 3 260 Fan-Fold 30  
LV8761V-TLM-E Lifetime
Pb-free
LV8761V SSOP-36J EP 940AH 3 260 Tape and Reel 2000 $2.1599
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
940AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.