feedback
Rate this webpage
Need
Support?

NUD3124: Relay Driver, 24 V

Datasheet: Automotive Inductive Load Driver
Rev. 13 (159kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This micro-integrated device provides a one component solution to switch inductive loads such as relays, solenoids, and small dc motors without the need for a free-wheeling diode. It accepts logic level inputs, thus allowing it to be driven by a large variety of devices including logic gates, inverters, and microcontrollers.
Features
 
  • Provides Robust Interface between D.C. Relay Coils and Sensitive Logic
  • Capable of Driving Relay Coils Rated up to 150 mA at 12 Volts
  • Replaces 3 or 4 Discrete Components for Lower Cost
  • Internal Zener Eliminates Need for Free-Wheeling Diode
  • Meets Load Dump and other Automotive Specs
Applications   End Products
  • Drives Window, Latch, Door, Antenna Relays
 
  • Automobiles
  • Industrial Equipment
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NUD3124DMT1G Active
Pb-free
Halide free
NUD3124, Dual SC-74 318F-05 1 260 Tape and Reel 3000 $0.1268
NUD3124LT1G Active
Pb-free
Halide free
NUD3124, Single SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1437
SZNUD3124DMT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUD3124, Dual, Auto Standard SC-74 318F-05 1 260 Tape and Reel 3000 $0.1687
SZNUD3124LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUD3124, Single, Auto Standard SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.2024
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >100K

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Drivers
VCC Max (V)
V(BR)GSS Max (V)
V(BR)DSS Max (V)
ID Max (A)
rDS(on) Max (Ω)
Tj Max (°C)
Package Type
NUD3124DMT1G  
 $0.1268 
Pb
H
 Active   
2
28
12
28
0.15
0.8
150
SC-74
NUD3124LT1G  
 $0.1437 
Pb
H
 Active   
1
28
12
28
0.15
0.8
150
SOT-23-3
SZNUD3124DMT1G  
 $0.1687 
Pb
A
H
P
 Active   
2
28
12
28
0.15
0.8
150
SC-74
SZNUD3124LT1G  
 $0.2024 
Pb
A
H
P
 Active   
1
28
12
28
0.15
0.8
150
SOT-23-3
Case Outlines
318F-05    318-08   
Packages
NUD3124: Relay Driver, 24 V
NUD3124: Relay Driver, 24 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.