NUD3124: Relay Driver, 24 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This micro-integrated device provides a one component solution to switch inductive loads such as relays, solenoids, and small dc motors without the need for a free-wheeling diode. It accepts logic level inputs, thus allowing it to be driven by a large variety of devices including logic gates, inverters, and microcontrollers.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Data Sheets (1) |
Simulation Models (4) | Package Drawings (2) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NUD3124DMT1G | Active |
|
NUD3124, Dual | SC-74 | 318F-05 | 1 | 260 | Tape and Reel | 3000 | $0.1268 | ||||||||
NUD3124LT1G | Active |
|
NUD3124, Single | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1437 | ||||||||
SZNUD3124DMT1G | Active |
|
NUD3124, Dual, Auto Standard | SC-74 | 318F-05 | 1 | 260 | Tape and Reel | 3000 | $0.1467
|
||||||||
SZNUD3124LT1G | Active |
|
NUD3124, Single, Auto Standard | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.176 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >100K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Drivers
VCC Max (V)
V(BR)GSS Max (V)
V(BR)DSS Max (V)
ID Max (A)
rDS(on) Max (Ω)
Tj Max (°C)
Package Type
SZNUD3124LT1G
$0.176
Pb
A
H
P
Active
1
28
12
28
0.15
0.8
150
SOT-23-3
Support |