feedback
Rate this webpage
Need
Support?

NCV7748: Octal LS LIN Relay Driver

Datasheet: Automotive LIN Low-Side Relay Driver
Rev. 3 (584kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7748 is an automotive eight channel low−side driver providing drive capability up to 0.75 A per channel. Output control is via a LIN bus with optimized LIN command set allowing high flexibility while still maintaining compliance to SAE J2602 LIN specification.
Features   Benefits
     
  • 8 CH LS Drivers
 
  • Outputs used to drive socketed and PCB mounted relays
  • Fault reporting for open load (Short to GND) and short to battery conditions
 
  • Notification if shorts are present
  • Over current shutdown
 
  • Protects outputs against short condition
  • Virtual node concept
 
  • Can control up to 32 relays with a single LIN command
  • Low Iq current in sleep mode
 
  • Lower drain on the battery
  • Over temperature detection and shutdown
 
  • Protects against abnormal increase in junction temperature
  • Power on reset and under voltage detection
 
  • Predictable operation of the device when supply voltage drops low
Applications   End Products
  • Automotive
  • Industrial
 
  • Power Distribution Box
  • Interior Electrical Center
  • Body Junction Box
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7748GEVB Active
Pb-free
Eight Channel Low-Side Relay Drivers with LIN Communication Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7748D2R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7748, Octal LS LIN Relay Driver SOIC-14 NB 751A 3 260 Tape and Reel 2500 $2.0
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Drivers
VCC Max (V)
V(BR)GSS Max (V)
V(BR)DSS Max (V)
ID Max (A)
rDS(on) Max (Ω)
Tj Max (°C)
Package Type
NCV7748D2R2G  
 $2.0 
Pb
A
H
P
 Active   
8
5.5
38
0.75
1.6
150
SOIC-14 NB
Case Outlines
751A   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.