feedback
Rate this webpage
Need
Support?

NCP45760: Load Switch, Integrated, ecoSWITCH™ 20 mΩ, 24V, 8 A, Fault Protection

Datasheet: ecoSwitch Advanced Load Management
Rev. 1 (188kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP45760 load management device provides a component and area−reducing solution for efficient power domain switching with inrush current limit via soft start. This device is designed to integrate control and driver functionality with back−to−back high performance low on−resistance power MOSFETs in a single package. This cost effective solution is ideal for reverse current applications and the specific power management and disconnect functions used in USB Type−C and Type−C Power Delivery ports.
Features   Benefits
     
  • Advanced Controller with Charge Pump
 
  • Protect the part and the system it supports against load failure.
  • Fault Protection: Short-Circuit Protection
   
  • Soft-Start via Slew Rate Control
   
  • Ultra-Low On-Resistance
   
  • Input Voltage Range 2 V to 24 V (30V Tolerant)
   
  • Low Standby Current
   
  • Quick Output Discharge Function
   
  • No External Components Required
   
  • Enable Pins with CMOS Input Levels
   
  • Power Good Signaling
   
  • Fault Protection: Over Temperature
   
  • Fault Protection: Under Voltage Lockout
   
  • Pb-Free Device
   
  • Fault Protection: Over Current Protection
   
Applications   End Products
  • Power Management
  • System Protection
  • Hot Swapping
  • USB-C Power Delivery
 
  • Portable Electronics and Systems
  • Telecom, Networking, Medical, and Industrial Equipment
  • Set-top Boxes
  • Residential Gateways
  • Enterprise Servers
  • Hot Swap Devices and Peripheral Ports
  • Handheld Devices
  • Notebook and Tablet Computers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP45760IMNGEVB Active
Pb-free
NCP45760IMN24RTWG Evaluation Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP45760IMN24RTWG Active
Pb-free
Halide free
NCP45760 DFN-12 506EN 3 260 Tape and Reel 3000 $0.5777
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 63,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP45760IMN24RTWG  
 $0.5777 
Pb
H
 Active   
1
20
8
3
24
DFN-12
Case Outlines
506DY    506EN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.