feedback
Rate this webpage
Need
Support?

NCP451: Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, with Auto-Discharge Path

Datasheet: 3A Ultra-Small Low Ron and Controlled Load Switch with Auto-Discharge Path
Rev. 10 (159kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP451 is a very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with NMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used. A wide voltage range is proposed from 0.7V to 5.5V.
Features   Benefits
     
  • 0.75 V - 5.5 V operating range
 
  • Compatible with the latest generation of SoCs and CPUs
  • 12 m RDS(ON) at 3.6 V
 
  • Minimizes voltage drop and power loss
  • DC current up to 3 A
 
  • Support for portable processors
  • Output Auto-discharge
 
  • Eliminates residual voltage on the output rail
Applications   End Products
  • Load Management
 
  • Smart Phones
  • Tablets
  • Ultrabooks
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP451FCT2GEVB Active
Pb-free
3.0 A Controlled Load Switch with Auto-Discharge Path Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP451AFCCT2G Last Shipments
Pb-free
Halide free
NCP451, Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, Auto-Discharge Path with Backside Laminate WLCSP-6 567KB 1 260 Tape and Reel 3000  
NCP451AFCT2G Active
Pb-free
Halide free
NCP451 WLCSP-6 567KB 1 260 Tape and Reel 3000 $0.1733
NCP451FCT2G Active
Pb-free
Halide free
NCP451 WLCSP-6 499BR 1 260 Tape and Reel 3000 $0.2
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 384,205

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP451AFCT2G  
 $0.1733 
Pb
H
 Active   
1
13
3
0.5
5.5
WLCSP-6
NCP451FCT2G  
 $0.2 
Pb
H
 Active   
1
13
3
0.5
5.5
WLCSP-6
Case Outlines
499BR    567KB   
Previously Viewed Products
Clear List

Featured Video
3.0 A Controlled Load Switch with Auto-Discharge Path Evaluation Board - NCP451FCT2GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.