feedback
Rate this webpage
Need
Support?

NCP435: Controlled Load Switch, Ultra Small, 2.0 A, with Auto-Discharge Path

Datasheet: 2A Ultra-Small Controlled Load Switch with Auto-Discharge Path
Rev. 5 (644kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP434 and NCP435 are very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used. Output discharge path is availabale in NCP435 version.
Features
 
  • 1.2 V - 3.6 V operating range
  • 29 mOhms RDSON at 3.3V
  • DC current up to 2 A
  • Output Auto-discharge (NCP435)
  • WLCSP4 0.96 x 0.96 mm
Applications
  • Smart phones
  • Computing
  • Tablets
  • Portable devices
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP435FCT2GEVB Active
Pb-free
Controlled 2.0 A Load Switch, with Auto-Discharge Path, Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP435FCT2G Active
Pb-free
Halide free
NCP435 WLCSP-4 567FG 1 260 Tape and Reel 3000 $0.2
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP435FCT2G  
 $0.2 
Pb
H
 Active   
1
29
2
1
3.6
WLCSP-4
Case Outlines
567FG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.