feedback
Rate this webpage
Need
Support?

NCP336: Controlled Load Switch, 3.0 A, without Auto-Discharge Path

Datasheet: Controlled Load Switch with Auto-Discharge Path, 3 A
Rev. 2 (391.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP336 and NCP337 are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.
Features
 
  • 1.2 V - 5.5 V operating range
  • 21 mΩ RDS(ON) at 4.5 V
  • DC current up to 3 A
  • Output Auto-discharge
Applications   End Products
  • Load Management
 
  • Smart Phones
  • Tablets
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP336FCT2GEVB Active
Pb-free
3.0 A Controlled Load Switch without Auto-Discharge Path Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP336FCT2G Active
Pb-free
Halide free
NCP336 WLCSP-6 567FH 1 260 Tape and Reel 3000 $0.3333
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP336FCT2G  
 $0.3333 
Pb
H
 Active   
1
21
3
1.2
5.5
WLCSP-6
Case Outlines
567FH   
Packages
NCP336: Controlled Load Switch, 3.0 A, without Auto-Discharge Path
NCP336: Controlled Load Switch, 3.0 A, without Auto-Discharge Path
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.