LDO Regulator, Platform, 300 mA, Drop Out Voltage (26mV), Ultra-Fast Transient response

Product Preview

Overview

The T30LAPSR165 is an ultra-fast linear regulator capable of supplying 300 mA output current from 1.4 V input voltage. The device provides a best-in-class transient response time (1μs, typ.) suitable for applications with fast sampling rate. The devices features an ultra-low dropout voltage (26mV, at 300mA) enabling higher efficiency while offering wide output voltage range (1.0 V up to 3.2 V), very low noise and high PSRR for noise sensitive applications. Due to its low quiescent current, the T30LAPSR165 is suitable for battery powered devices such as smartphones and tablets. The device is designed to work with a 1 μF input and 1 μF output ceramic capacitor. It is available in ultra−small 0.35P, 0.64 mm x 0.64 mm Chip Scale Package (CSP).

  • Cameras Modules
  • Battery−powered Equipment Tablets
  • Wireless LAN Devices
  • Smartphones
  • DVRs, STB and Camcorders
  • Cameras
  • Tablets
  • Smartphones
  • 1 µs Transient Response Time
  • Very Low Dropout: 26 mV for 2.85 V @ 300 mA
  • ±1% Accuracy Over Load/Temperature
  • Operating Input Voltage Range: 1.6 V to 3.3 V
  • Available in Fixed Voltage Option: 1.0 V to 3.2 V
  • High PSRR: Typ. 75 dB at 20 mA, f = 1 kHz
  • Ultra Low Noise: 20 uVrms
  • Stable with a 1 uF eff. Ceramic Capacitors
  • Available in WLCSP4 0.64 mm x 0.64 mm x 0.33 mm

Tools and Resources

Product services, tools and other useful resources related to T30LAPSR165

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

T30LAPSR165CFCT120T2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

REEL

10000

No

Single

Positive

1.2

0.3

1.4

3.3

0.026

0.24

75

20

Yes

No

Automotive

Price N/A

More Details

T30LAPSR165CFCT200T2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

10000

No

Single

Positive

2

0.3

1.4

3.3

0.026

0.24

75

20

Yes

No

Automotive

Price N/A

More Details

T30LAPSR165CFCT285T2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

10000

No

Single

Positive

2.85

0.3

1.4

3.3

0.026

0.24

75

20

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.